目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
EVT336
ifm electronic
Connection technology
280_010
280_010_020
280_010_020_030
Powered by
CAD模型選擇
All
Electro
All
Electro
{ifm_electronic/280/280_010/280_010_020/280_010_020_030/evt336.prj},{NB=EVT336},{BN=EVT336},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/c6/18/pc_evt335aa_01.png},{PRODUKTFOTO=../../../_pool_/c6/18/pc_evt335aa_01.png},{DESCRIPTIONSHORT=EVT336: Y-Verbindungskabel; 2; PNP; 2 m; PVC; IP 65; IP 67; IP 68; IP 69K; Silik},{DESCLONG=Y-Verbindungskabel; 2; PNP; 2 m; PVC; IP 65; IP 67; IP 68; IP 69K; Silikonfrei ja; Vergoldete Kontakte ja},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=YDOAH032VAS0002E03STGH040VAS},{ERPGRSUPPLIER=L1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/EVT336}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
ifm electronic
Description
EVT336 - Y-Verbindungskabel
Bill of material
EVT336
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EVT336: Y-Verbindungskabel; 2; PNP; 2 m; PVC; IP 65; IP 67; IP 68; IP 69K; Silik
DESCLONG
Langbeschreibung
Y-Verbindungskabel; 2; PNP; 2 m; PVC; IP 65; IP 67; IP 68; IP 69K; Silikonfrei ja; Vergoldete Kontakte ja
BN
Bestellnummer
EVT336
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Preview - Generation
預覽
生成CAD模型
3D
2D