目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
DV1300
ifm electronic
condition monitoring
210_030
210_030_040
210_030_040_050
Powered by
CAD模型選擇
All
Electro
All
Electro
{ifm_electronic/210/210_030/210_030_040/210_030_040_050/dv1300.prj},{NB=DV1300},{BN=DV1300},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/8d/95/pc_dv1300aa_01.png},{PRODUKTFOTO=../../../_pool_/8d/95/pc_dv1300aa_01.png},{DESCRIPTIONSHORT=DV1300: 3-Segment-Signalleuchte; Ø 70 / L = 280 mm; Status: 1 x LED grün; LED-Se},{DESCLONG=3-Segment-Signalleuchte; Ø 70 / L = 280 mm; Status: 1 x LED grün; LED-Segment: 3 x 4 LED; Montagefuß; Anzahl der digitalen Eingänge 4; IO-Link; IP 65},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=LED-Tower-3/Std/Bracket},{ERPGRSUPPLIER=W4},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/DV1300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
ifm electronic
Description
DV1300 - Signalleuchten
Bill of material
DV1300
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
DV1300: 3-Segment-Signalleuchte; Ø 70 / L = 280 mm; Status: 1 x LED grün; LED-Se
DESCLONG
Langbeschreibung
3-Segment-Signalleuchte; Ø 70 / L = 280 mm; Status: 1 x LED grün; LED-Segment: 3 x 4 LED; Montagefuß; Anzahl der digitalen Eingänge 4; IO-Link; IP 65
BN
Bestellnummer
DV1300
MANUNAME
Name des Herstellers
ifm electronic gmbh
DATASHEET
Datenblatt
DATASHEET
Preview - Generation
預覽
生成CAD模型
3D
2D