您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1581C6IEC
Hammond Manufacturing
outlet20strips
replacement20power20cords
Powered by
CAD模型選擇
All
Electro
All
Electro
{hammond/outlet20strips/replacement20power20cords/1581c6iec.prj},{NB=1581C6IEC},{ORDERNO=1581C6IEC},{COLOR=Black},{CORD_INCLUDED=Yes},{CORD_LENGTH__FEET_=6},{INLET_CONNECTOR_TYPE=IEC320-C14},{OUTLET_STRIP_TYPE=Cord},{PLUG_TYPE=IEC 320-C13},{RATED_CURRENT__AMPS_=10},{RATED_VOLTAGE=125},{REACH_COMPLIANT=Yes (more info...)},{ROHS_COMPLIANT=Yes (more info...)},{SHIELDED_CORD=No},{SURGE_PROTECTION=No},{UNSPSC=39121017},{UPC=62398061209},{NAME=1581C6IEC},{SOURCEURL=https://www.hammfg.com/part/1581C6IEC?referer=878}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1581C6IEC
Bill of material
1581C6IEC
ORDERNO
1581C6IEC
COLOR
color
Black
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
6
INLET_CONNECTOR_TYPE
inlet connector type
IEC320-C14
OUTLET_STRIP_TYPE
outlet strip type
Cord
PLUG_TYPE
plug type
IEC 320-C13
RATED_CURRENT__AMPS_
rated current (amps)
10
RATED_VOLTAGE
rated voltage
125
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
UNSPSC
unspsc
39121017
UPC
upc
62398061209
NAME
name
1581C6IEC
Preview - Generation
預覽
生成CAD模型
3D
2D