Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1488EJ7
Bill of material
1488EJ7
ORDERNO
1488EJ7
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
13 lbs (5.90 kg)
SIZE_H_X_W_X_D
size h x w x d
8 in x 16 in x 7.16 in (203 mm x 406 mm x 182 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398046710
NAME
name
1488EJ7
Preview - Generation
預覽
3D
2D