Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1418JB7
Bill of material
1418JB7
ORDERNO
1418JB7
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
30 lbs (13.61 kg)
SIZE_H_X_W_X_D
size h x w x d
16 in x 12 in x 7 in (406 mm x 305 mm x 178 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398037660
NAME
name
1418JB7
Preview - Generation
預覽
3D
2D