您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1589T42G1
Hammond Manufacturing
electrical20enclosures
general20accessories
2020amp20vertical20rackmount20outlet20strip
Powered by
CAD模型選擇
All
Electro
All
Electro
{hammond/electrical20enclosures/general20accessories/2020amp20vertical20rackmount20outlet20strip/1589t42g1.prj},{NB=1589T42G1},{ORDERNO=1589T42G1},{COLOR=Clear Anodize},{CORD_INCLUDED=Yes},{CORD_LENGTH__FEET_=15},{OUTLET_STRIP_TYPE=Vertical Rackmount Benchtop},{OUTLET_TYPE=NEMA 5-20R},{PLUG_TYPE=NEMA 5-20P},{RATED_CURRENT__AMPS_=20},{RATED_VOLTAGE=120VAC},{REACH_COMPLIANT=Yes (more info...)},{ROHS_COMPLIANT=Yes (more info...)},{ROTATED_OUTLETS=No},{SHIELDED_CORD=No},{SURGE_PROTECTION=No},{SWITCH_TYPE=None. Indicator Light Only},{TOTAL_OUTLETS=7},{UPC=62398076446},{NAME=1589T42G1},{SOURCEURL=https://www.hammfg.com/part/1589T42G1?referer=587}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1589T42G1
Bill of material
1589T42G1
ORDERNO
1589T42G1
COLOR
color
Clear Anodize
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
15
OUTLET_STRIP_TYPE
outlet strip type
Vertical Rackmount Benchtop
OUTLET_TYPE
outlet type
NEMA 5-20R
PLUG_TYPE
plug type
NEMA 5-20P
RATED_CURRENT__AMPS_
rated current (amps)
20
RATED_VOLTAGE
rated voltage
120VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
None. Indicator Light Only
TOTAL_OUTLETS
total outlets
7
UPC
upc
62398076446
NAME
name
1589T42G1
Preview - Generation
預覽
生成CAD模型
3D
2D