目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Cabinet ''U'' handle GN 667-30-300-SW
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Tubular handles
GN 667
Powered by
CAD模型選擇
All
Electro
All
Electro
{ganter/1_0_bedienelemente/1_2/rohrgriffe/gn667/gn667_asmtab.prj},{NB=Buegelgriff GN 667-30-300-SW (9)},{PARTNUMBER=GN 667-30-300-SW},{NORMNR=GN 667},{D1=30},{OFL=SW},{AUSWAHL=SW,EL,NG},{L1=300},{A=57},{B=38},{D2=M10},{H1=60},{H2=78},{L2=23},{L3=12},{L2X=324},{L3X=254},{L4=35},{L5=9},{L5X=20.5},{L5Y=9},{L6=14.5},{D3=57},{R1=7},{R2=2},{NDM=10.000},{KDM=8.160},{PPATH=gn667_asmtpl.prj},{WEIGHT=0.3500},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Ganter
Description
GN 667 - Cabinet "U" handles, Tube aluminum / Stainless Steel, mounting from the operator's side
Bill of material
Cabinet ''U'' handle GN 667-30-300-SW
PARTNUMBER
GANTER PARTNUMBER
GN 667-30-300-SW
GN 667-30-300-SW
D1
30
30
mm
L1
±1
300
300
mm
A
57
57
mm
B
38
38
mm
D2
Thread
M10
M10
H1
60
60
mm
H2
78
78
mm
L2
23
23
mm
L3
12
12
mm
L4
35
35
mm
L5
Distance base/nut
mm
Enter value for L5
Distance base/nut
mm
cm
inch
ft
確定
L5Y
max.
9
9
mm
L6
14.5
14.5
mm
WEIGHT
Weight
0.3500
0.3500
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
預覽
生成CAD模型
3D
2D