目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
P60031 ODE 350 GWR
EGE-Elektronik
Infrared detectors
Powered by
CAD模型選擇
All
Electro
All
Electro
{ege_elektronik/p6_infrared_detectors/ode_asmtab.prj},{NB=P60031 ODE 350 GWR},{BESTNR=P60031},{L=MIN},{MGK=MIN},{V=1},{PRA=1},{AF=},{BF=},{AG=},{TYP=ODE 350 GWR},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{ZUB=},{WWW=HTTP},{PPATH=assemblies/ode_asmtpl.prj},{MBMINW=300},{MBMINE=°C},{MBMAXWC=2000},{MBMAXEC=°C},{LAW=6},{LAE=VA},{MSSPACW=440},{MSSPACE=VAC},{MSSPDCW=250},{MSSPDCE=VDC},{DSACW=8},{DSACE=AAC},{DSDCW=8},{DSDCE=ADC},{NSSLACWZ=(AC-12)},{NSSLACW=2000},{NSSLACE=VA},{NSSLDCWZ=(DC-12)},{NSSLDCW=240},{NSSLDCE=VA},{SPAUSMINW=0},{SPAUSMINE=V},{SPAUSMAXW=10},{SPAUSMAXE=V},{LWMINW=5},{LWMINE=kΩ},{ANAMINW=4},{ANAMAXW=20},{ANAMINE=mA},{ANAMAXE=mA},{LWW=470},{LWE=Ω},{STSTW=1.8},{STSTE=mA/V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie ODE - Infrared detectors
Bill of material
P60031 ODE 350 GWR
BESTNR
ID-No.
P60031
TYP
Type-sensorlength L
ODE 350 GWR
MBMINW
300
MBMINE
°C
MBMAXWC
2000
Preview - Generation
預覽
生成CAD模型
3D
2D