Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
EC Motion
Description
ECM232N-
Bill of material
ECM232N-F0.3A (Single Shaft)
ORDERNO
CURRENT_PHASE___A__
current phase [ a ]
0.3
HOLDING_TORQUE__NM__
holding torque[ nm ]
0.046
INDUCTANCE_PHASE__MH__
inductance phase[ mh ]
25
LENGTH__MM__
length[ mm ]
22
NUMBER_OF_LEADS
number of leads
4
RESISTANCE_PHASE_____
resistance phase[ ω ]
40
ROTOR_INERTIA__KGM___
rotor inertia[ kgm² ]
10 x 10-7
WEIGHT___KG__
weight [ kg ]
0.12
NAME
name
Preview - Generation
預覽
3D
2D