目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
171424
Eaton's CAD
Industrial control, drives, automation and sensors
Pushbuttons and signal towers
SL Signal towers
Powered by
CAD模型選擇
All
Electro
All
Electro
{eaton_cad/27266/27282/27340/27875.prj},{NB=171424},{PLID=171424},{NETTO_WEIGHT=0.42400},{EF008260=2},{EF000144=0},{EF000040=311},{EF000008=73},{EF000049=73},{EF000015=73},{CUSTOMS_TARIFF_NUMBER1=85318070},{PREVIEW=../../../_pool_/53/59/07/27875_preview_20.png},{MANUTYPEDESC=SL7-100-L-RG-24LED},{DESCSHORT=Complete device, red-green, LED, 24 V, including base 100mm},{DESCLONG=Complete device, red-green, LED, 24 V AC/DC, including base 100mm},{INTNO=4015081677566},{ECLASS_13_0=Signal tower complete [AKF048019]},{ETIM_9_0=Signal tower complete [EC001042]},{EF001446=false},{EF001448=true},{EF006525=false},{EF016679=-},{EF016680=-},{EF016681=-},{EF016682=-},{EF016683=-},{EF005294=AC/DC},{EF008206=24 - 24},{EF008207=24 - 24}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Eaton's CAD
Description
Signal tower complete [EC001042]
Bill of material
171424
PREVIEW
Preview
../../../_pool_/53/59/07/27875_preview_20.png
../../../_pool_/53/59/07/27875_preview_20.png
PLID
171424
171424
MANUTYPEDESC
Manufacturer Type Description
SL7-100-L-RG-24LED
SL7-100-L-RG-24LED
DESCSHORT
Short Description
Complete device, red-green, LED, 24 V, including base 100mm
Complete device, red-green, LED, 24 V, including base 100mm
DESCLONG
Long Description
Complete device, red-green, LED, 24 V AC/DC, including base 100mm
Complete device, red-green, LED, 24 V AC/DC, including base 100mm
INTNO
International product number
4015081677566
4015081677566
NETTO_WEIGHT
Netto weight
0.42400
0.42400
kg
ECLASS_13_0
Signal tower complete [AKF048019]
ETIM_9_0
Signal tower complete [EC001042]
EF008260
Number of signal tower elements
2
2
EF001446
Function flashlight
false
EF001448
Function continuous light
true
EF006525
Flashing light
false
EF016679
Colour light 1
-
EF016680
Colour light 2
-
EF016681
Colour light 3
-
EF016682
Colour light 4
-
EF016683
Colour light 5
-
EF005294
Voltage type (operating voltage)
AC/DC
EF008206
Operating voltage AC 50 Hz
24 - 24
V
EF008207
Operating voltage AC 60 Hz
24 - 24
V
EF008208
Operating voltage DC
24 - 24
V
EF001447
Function acoustic
false
EF000144
Loudness
0
dB
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X, 13
EF000040
Height
311
311
mm
EF000008
Width
73
73
mm
EF000049
Depth
73
73
mm
EF000015
Outer diameter
73
73
mm
DATA_SHEET
Data sheet
Data sheet
Preview - Generation
預覽
生成CAD模型
3D
2D