目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSC3-S1/12N
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 630 DSC* Hydraulic actuated directional valves - subplate mounting – ISO 4401-03 (CETOP03), ISO 4401-05 (CETOP05)
Powered by
CAD模型選擇
All
Electro
All
Electro
{duplomatic/04_solenoid_operated_valves/41630/dsc3_asmtab.prj},{NB=DSC3-S1/12N},{TIPO=DSC},{DN=3},{ST=S1},{GU=N},{W=},{WX= '','','W7','W7 = zinc-nickel, galvanic'},{PPATH=dsc3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Duplomatic
Description
DSC* - Hydraulic actuated directional valves - subplate mounting – ISO 4401-03 (CETOP03), ISO 4401-05 (CETOP05)
Bill of material
DSC3-S1/12N
TIPO
Type
DSC
DN
Size
3 = ISO 4401-03 (CETOP03)
5 = ISO 4401-05 (CETOP05)
3 = ISO 4401-03 (CETOP03)
5 = ISO 4401-05 (CETOP05)
ST
Spool type
S1
S2
S3
S4
SA1
SA2
SA3
SA4
SB1
SB2
SB3
SB4
TA
TA02
TA23
TB
TB02
TB23
RK
S1
S2
S3
S4
SA1
SA2
SA3
SA4
SB1
SB2
SB3
SB4
TA
TA02
TA23
TB
TB02
TB23
RK
SR
Series No.
12
GU
Seals
N=NBR seals for mineral oil
V = FPM seals for special fluids
N=NBR seals for mineral oil
V = FPM seals for special fluids
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
Preview - Generation
預覽
生成CAD模型
3D
2D