目錄: Dadco
Created: 30.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dadco
90.8.00750.100.TO.C.150
Dadco
90.8 Serie - Kompakt Stickstoff-Gasdruckfedern
Powered by
CAD模型選擇
All
Electro
All
Electro
{dadco/90_5_b_serie/90_8_00750.prj},{NB=90.8.00750.100.TO.C.150(0)},{IDNR=},{TNR=90.8.00750.100},{SMOVE=0},{S=100.000},{C=170.000},{L=270.000},{BEFEST=TO},{SYS=C},{DRUCK=150},{R=2.000},{R1=1.520},{F2=0.760},{F1=2.000},{YSTOPF=10.920},{XSTOPF=19.000},{X2STOPF=5.000},{LZ=150.000},{A=25.000},{B=50.000},{E=20.000},{F=2 x M8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Dadco
Description
DADCO 90.8.00750. - Kompakt Stickstoff-Gasdruckfeder
Bill of material
90.8.00750.100.TO.C.150
IDNR
Identnummer
TNR
Teilenummer
90.8.00750.100
90.8.00750.100
SMOVE
Position Kolbenstange
mm
Enter value for SMOVE
Position Kolbenstange
mm
cm
inch
ft
確定
S
100.000
100.000
mm
C
170.000
170.000
mm
L
±0.25
270.000
270.000
mm
SYS
Arbeits-System
autonome Feder
Open Flow Armatur
autonome Feder
Open Flow Armatur
DRUCK
Befülldruck
bar
Preview - Generation
預覽
生成CAD模型
3D
2D