目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0255-050389-2-2-way Solenoid Valve
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
All
Electro
All
Electro
{buerkert/magnetventile/22wege/0255.prj},{NB=0255-050389-2-2-Wege-Magnetventil},{BUNR=050389},{WW=A},{LTA=G 3/8},{LTA2=GM83},{DN=6},{WKST=MS},{DWST=PTFE},{SPFR=024 / 50},{VAR=1},{A1=40.000},{A2=6.000},{A3=2.500},{B1=25.000},{B2=30.000},{B3=36.000},{B4=6.500},{C1=56.000},{C2=15.000},{C3=22.000},{C4=15.000},{C5=11.000},{C6=10.000},{D1=37.000},{D2=14.000},{D3=48.000},{D4=6.300},{E1=16.660},{E2=12.000},{E3=15.000},{F1=0.000},{F2=6.500},{G1=0.000},{J1=2.750},{CNSMASSEXACT=0.690}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Buerkert
Description
0255 - Direct-acting 2/2 way plunger valve
Bill of material
0255-050389-2-2-way Solenoid Valve
BUNR
Ident number
050389
050389
WW
Circuit function
A
LTA
Port connection
G 3/8
G 3/8
LTA2
Port connection
GM83
GM83
DN
Orifice size
6
6
mm
WKST
Body material
MS
MS
DWST
Sealing material
PTFE
PTFE
SPFR
Voltage/Frequency
024 / 50
024 / 50
V/Hz
VAR
1
1
CNSMASSEXACT
Weight
0.690
0.690
kg
Preview - Generation
預覽
生成CAD模型
3D
2D