Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
7580033 - Isolating switching amplifier, 1-channel
Bill of material
7580033
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7580033
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Transistor output (≤ 10 kHz), Transistor alarm output, Switchable between: Alarm output or signal doubling, Output mode adjustable (open-circuit/closed current mode), Input circuits monitored for wire break/short circuit (ON/OFF switchable), Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420975
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-DI03-1S-2T-SPR/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D