Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
100017839 - TXF700 HMI Product Series in IP67, 5″ Display with TX VisuPro Runtime, Metal Hou
Bill of material
100017839
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100017839
DESCSHORT
Short Description
TXF700 HMI Product Series in IP67, 5″ Display with TX VisuPro Runtime, Metal Hou
DESCLONG
Long Description
TXF700 HMI Product Series in IP67, 5″ Display with TX VisuPro Runtime, Metal Housing with Full IP67 Protection, Glass Front with Capacitive Touch, 5" TFT wide screen color display, LED backlight, 800 × 480 pixel resolution, 16 M colors, Capacitive touch screen, multi-touch and gesture control, 1 RJ45 PoE Ethernet Port 10/100 Mbps, 1 USB host port, Integrated temperature sensor and 3-axis accelerometer, Front RGB LED, Integrated beeper
EAN
4047101522631
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TXF705-00VPST
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D