Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
MÄDLER
Description
DIN 7753-SKR-XPA-EPDM - High Performance Endless Narrow V-Belts DIN 7753, ISO 4184 from EPDM, Raw Edged, Moulded Cogged, Profile XPA
Bill of material
15291382
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
: High Performance EPDM with polyester cord, raw edged/cogged
HW
Note
The raw edged / cogged toothing is not modelled.
PR
Profile
Profile XPA
LR
Directional length
mm
B
Width b
12.7 mm
H
Height h
10 mm
WINKEL
Wedge angle approx. 38º ±2°
38 Grad
KSD
Smallest disc diameter
71 mm
GEW
Weight ca.
g
CTN
Customs tariff number
40103200
Preview - Generation
Preview
3D
2D