Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
KAISER
Description
9902.29.850 - AGRO flush-mounted box 3x3
Bill of material
9902.29.850
CNSORDERNO
Art. No.
9902.29.850
BZ
Designation
AGRO flush-mounted box 3x3
LOD
Level of detail
L
Length
197 mm
B
Width
197 mm
T
Depth
67 mm
AO
Break-out openings Ø 20 mm
6
RF1
Conduit entries M20
8
RF2
Conduit entries M25
8
K
Combination
3x3
RK
Combination conduit entries M20/25
4
BZ40
Drilling Center max. Ø 40 mm
4
V
Dispatch
8
AN
Number of nails
-
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 713 009
CNSMASSEXACT
Individual net weight
67.920 g
CNSEAN
EAN-Code
7611614329918
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
For international projects, we offer a large range of products which meet the relevant national standards and regulations. - Dimensions and approvals based on national standards - Suitable installation tools - Many combination options
Preview - Generation
Preview
3D
2D