Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EN4SD24208WLG
Bill of material
EN4SD24208WLG
ORDERNO
EN4SD24208WLG
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
32 lbs (14.51 kg)
SIZE_H_X_W_X_D
size h x w x d
24 in x 20 in x 8 in (610 mm x 508 mm x 203 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398006715
NAME
name
EN4SD24208WLG
Preview - Generation
Preview
3D
2D