Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1418JJ9
Bill of material
1418JJ9
ORDERNO
1418JJ9
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
67 lbs (30.39 kg)
SIZE_H_X_W_X_D
size h x w x d
24 in x 24 in x 9 in (610 mm x 610 mm x 229 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398037760
NAME
name
1418JJ9
Preview - Generation
Preview
3D
2D