Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Graeff
Description
GF-7027 - Installation - cable sensor with compression fitting (thermocouple)
Bill of material
GF-7027.1.FK-J.i.3.P.20.37.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
BEST
Order code
GF-7027
CNSORDERNO
Order number
GF-7027.1.FK-J.i.3.P.20.37.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Number of measuring systems
A2
Element
A3
Potential
A4
Protective tube diameter
mm
Enter value for A4
Protective tube diameter
mm
cm
inch
ft
A5
Design measuring sleeve
A6
Installation length
A7
Thread compression fitting
A8
Cable length
A9
Line type
A10
Cable protection - length (corrugated hose)
A10H
Cable protection - length (corrugated hose)
mm
A11
Connection type
A11EP
Number of poles
A11EG
Size
A12
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Preview - Generation
Preview
3D
2D