Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_045426
Bill of material
SCHUKO HC System 55 c.alum.
ORDERNO
SCHUKO HC System 55 c.alum.
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/SYS55_Steckdose.rfa
CATEGORY
category
Socket outlet
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=045426
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
SCHUKO HC Sys55 CAl,SCHUKO socket outlet 16 A 250 V~ with hinged cover,,colour aluminium,Notes :,- In conjunction with the seal set and frame, 1-gang to 5-gang from the Standard 55 and Gira E2 design lines, flush-mounted SCHUKO socket outlets with hinged covers can be installed water-protected in accordance with IP44.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337454267
HAN
han
045426
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MODEL
model
Protective contact (SCHUKO)
NAME
name
Gira_045426
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TRANSPARENT
transparent
No
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=045426
VERSION
version
2017
Preview - Generation
Preview
3D
2D