Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_011330
Bill of material
Rocker ind. sw. CB 3-p in.sp. WP surface-mounted grey
ORDERNO
Rocker ind. sw. CB 3-p in.sp. WP surface-mounted grey
ASSEMBLY_ARRANGEMENT
assembly arrangement
Basic element with complete housing
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/IP44_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/IP44_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Switch
COLOUR
colour
Grey
CONNECTION_TYPE
connection type
Screwed terminal
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=011330
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Rock.ind.sw.CB 3-p in.sp. WP SM GY,Rocker indicator switch 16 A 400 V~ with inscription space,Circuit breaker 3-pole ,grey,Features:,- With screw terminals.,- With neon lamp element.,,Notes :,- Can also be connected with illumination.
DESIGN_OPTION
design option
-1
FEEDBACK_SIGNAL_CONTACT
feedback-signal contact
No
FUNCTION_LIGHTING
function lighting
Illuminated (on)
GTIN
gtin
4010337113300
HALOGEN_FREE
halogen free
No
HAN
han
011330
HOST
host
5
ILLUMINATION
illumination
Yes
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
Yes
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
METHOD_OF_OPERATION
method of operation
Rocker/button
MOUNTING_METHOD
mounting method
Surface mounted (plaster)
NAME
name
Gira_011330
NOMINAL_VOLTAGE
nominal voltage
250
NUMBER_OF_MODULES__MODULE_SYSTEM_
number of modules (module system)
1
NUMBER_OF_ROCKERS
number of rockers
1
PART_TYPE
part type
0
PUSH_BUTTON_SWITCH
push button switch
No
RATED_CURRENT
rated current
10
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP44
SURFACE_PROTECTION
surface protection
Other
TYPE_OF_FASTENING
type of fastening
Screw mounting
TYPE_OF_LIGHTING
type of lighting
Glow lamp
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=011330
VERSION
version
2017
WASHING_MACHINE_SWITCH
washing machine switch
No
WIRING_SYSTEM
wiring system
3-pole switch
Preview - Generation
Preview
3D
2D