Catalog navigation
CAD model selection
All
Electro
Discontinued product
Product discontinued since 1 Jan 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
HELP_VARIABLE
Company
Ganter
Description
GN 333.5 - Stainless Steel-Tubular handles
Bill of material
Stainless Steel-Tubular handle GN 333.5-28-300
PARTNUMBER
GANTER PARTNUMBER
D1
28 mm
L1
±1
mm
B
25 mm
D2
Thread
M8
H1
50 mm
H2
66 mm
L2
mm
L3
mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOGANTER
Product details
Product details
Preview - Generation
Preview
3D
2D