Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Elettrotec
Description
PTH - High accuracy pressure sensor
Bill of material
PTH10AEIWMR14
CODE
Code
RNG
Pressure range
SCTY
Pressure type
MDL
Model
CRP
Body material
W - S.S.316
CNN
Connector type
FLT
Process connection
R14 - G1/4 BSPP parallel
POVER
Over pressure
bar
PBURST
Burst pressure
bar
TENS
Voltage
24 V (dc)
PRCSN
Accuracy
%FS
TFMIN
Medium Minimum temperature
-25 °C
TFMAX
Medium Maximum temperature
125 °C
TENVMIN
Ambient Minimum temperature
-25 °C
TENVMAX
Ambient Maximum temperature
100 °C
IP
IP Protection
IP65
Preview - Generation
Preview
3D
2D