Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-18-100M
Bill of material
SLPPI05-18-100M
PN
Part Number
SLPPI05-18-100M
DESC
Description
High Power Inductor, 10uH, 149 Ohm, 2.4A, Surface Mount
ISAT
I sat
2,9 A
IRMS
I rms
2,4 A
INDUCTANCE
Inductance
10 µH
DCR
149 Ohm
MAXHEIGHT
Max Height
1,6 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Preview - Generation
Preview
3D
2D