Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
FCBA1-1210F-R47J
Bill of material
FCBA1-1210F-R47J
PN
Part Number
FCBA1-1210F-R47J
DESC
Description
Ferrite Bead, 470nH, 490mA, 1LN
IRMS
I rms
0,49 A
INDUCTANCE
Inductance
0,47 uH
DCR
0,80 Ohm
MAXHEIGHT
Max Height
2,25 mm
DIMENSIONS
Dimensions Max
3.56 x 2.92 mm
PACKAGING
Packaging
Tape and Reel
Preview - Generation
Preview
3D
2D