Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383812_8r2m
Bill of material
F1B1-383812-8R2M
PN
Part Number
F1B1-383812-8R2M
DESC
Description
Unshielded SMT Power Inductor, 8.2uH, 0.7A, 420 Ohm, 3.8 x 3.8 x 1.2mm
INDUCTANCE
Inductance
8,2 uH
CURRENT
Current
0,7 A
SATURATION
Saturation
0,85 A
DCR
420 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk
Preview - Generation
Preview
3D
2D