Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Norka
Description
9831008411
Bill of material
M830K5KK4
ORDERNO
M830K5KK4
ADDITIONAL_SCREEN
additional screen
CDP-prism screen
ADJUSTABILITY
adjustability
Swivelling
COLOUR_CONSISTENCY__MCADAM_ELLIPSE_
colour consistency (mcadam ellipse)
SDCM3
COLOUR_HOUSING
colour housing
Anthracite
COLOUR_TEMPERATURE
colour temperature
White, 8404000 K, Ra 80
ENEC_VDE
enec vde
Yes Yes
EXTREME_TEMPERATURE
extreme-temperature
-25°C to +40°C
HOUSING_MATERIAL
housing material
polymer
IMPACT_STRENGTH
impact strength
IK05
INSTALLATION_TYPE
installation type
single mounting, row mounting, wall mounting, ceiling mounting, Surface mounting
IP_RATING
ip-rating
IP54
LAMP
lamp
LED
LAMP_SERVICE_LIFE
lamp service life
L80 B10 60,000 h at +40°C
LIGHT_DISTRIBUTION
light distribution
concentrated beam
LUMINAIRE_EFFICACY
luminaire efficacy
113 lmW
LUMINOUS_FLUX_LAMP
luminous flux lamp
3400 lm
MANUFACTURER_WARRANTY
manufacturer warranty
5 years
MATERIAL_COVER
material cover
PMMA clear
MAX__SYSTEM_POWER
max. system power
22 W
NUMBER_OF_LAMPS
number of lamps
1-lamp
PROTECTION_CLASS
protection class
II
REPLACEABILITY_OF_CONTROL_GEAR
replaceability of control gear
control gear replaceable by professional
THROUGH_WIRING
through-wiring
without
TYPE_OF_GEAR
type of gear
LED operating device current-controlled, No dim function, 230 V - 240 V ACDC
UGR_VALUE__4H8H_
ugr value (4h8h)
20.5
NAME
name
M830K5KK4
Preview - Generation
Öngörünüm
3D
2D