Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
KAISER
Description
9098-77 - One-gang box for Swiss standard accessories
Bill of material
9098-77
CNSORDERNO
Order number
9098-77
ENO
E number
372630009
BZ
Designation
Quickbox 1x1, for hollow walls, 83x83x65 mm
LOD
Level of Details
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox H1 1x1 For panel thickness 7-35mm Length x Width x Depth: 83 x 83 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of conduit entries: 4x M20, 4x M25 Combination: 1x1 Art. No.: 9098-77 / E No 372 630 009
M
Material
ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
1x1
FR
Cut hole Ø
83 mm
L
Length
83 mm
B
Width
83 mm
T
Depth
65 mm
RF
Conduit entries M20:
4 mm
R
Conduit entries up to M25:
4 mm
CNSMASSEXACT
Individual net weight
38.1 g
CNSVOLUMEEXACT
Single volume
0.511 l
CNSEAN
EAN code
4013456336674
Preview - Generation
Preview
3D
2D