Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
KAISER
Description
9071-01 - Junction box
Bill of material
9071-01
CNSORDERNO
Order number
9071-01
CNSEAN
EAN-Code
4013456221505
BZ
Type
Junction box
LOD
Level of Details
T
Depth
50 mm
FL
Cut hole Ø
74 mm
FP
For panel thickness
12.5 - 40 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality.· Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Preview - Generation
Preview
3D
2D