Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
9050 Slide Mount
Bill of material
310104402
ORDERNO
310104402
AVAILABLE_MODULE_SLOTS
available module slots
50 Positions
CYCLE_LIFE
cycle life
20,000 Cycles
FRAME_MATERIAL
frame material
Anodized Aluminum
LINKAGE__HANDLE__LATCH
linkage, handle, latch
Stainless Steel
MAX__MATING_FORCE
max. mating force
1870 lbs. [848.2 kg]
MAX__WEIGHT_SUPPORT
max. weight support
360 lbs. @ 12 [163.3 kg @ 30.5 cm]
SLIDE_MATERIAL
slide material
Nickel Plated Steel
TEMPERATURE
temperature
-55° C to 85° C
WEIGHT
weight
41.7 lbs. [18.9 kg]
NAME
name
310104402
Preview - Generation
Preview
3D
2D