Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
78 Circular connector
Bill of material
78-M04-T-D12
ORDERNO
CABLE_OUTLET
cable outlet
CONNECTOR_LOCKING_SYSTEM
connector locking system
screw 78-16UN
CONTACT_PLATING
contact plating
Au
CONTACT_RESISTANCE
contact resistance
≤3mΩ
DEGREE_OF_PROTECTION
degree of protection
IP67
INSULATING_MATERIAL
insulating material
LIMITING_TEMPERATURE
limiting temperature
-25℃...+85℃
MATERIAL_GROUP
material group
MATERIAL_OF_CONTACT
material of contact
copper alloy
MATERIAL_OF_HOUSING
material of housing
MECHANICAL_OPERATION
mechanical operation
>100
NUMBER_OF_CONTACTS
number of contacts
OVERVOLTAGE_CATEGORIE
overvoltage categorie
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT__40__
rated current (40℃)
RATED_IMPULSE_VOLTAGE
rated impulse voltage
RATED_VOLTAGE
rated voltage
300V
TERMINATION
termination
WIRE_GAUGE
wire gauge
NAME
name
RATED_CURRENT__40__C_
rated current (40 °c)
Preview - Generation
Preview
3D
2D