Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
769-237 - 1-conductor/1-pin ground carrier terminal block, 4 mm², for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
769-237
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0,08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
28.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
52.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grün-gelb
GEWICHT
Weight
6.831 g
ECLASS71
eCl@ss 7.1
27-14-11-41
FILENAME
Filename
769-237
Preview - Generation
Preview
3D
2D