Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
769-1608 - Strain relief housing
Bill of material
769-1608
BESTNR
Item-No.
769-1608
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
18.30 mm
BREITE
Width
40.00 mm
TIEFE
Depth
46.00 mm
FARBE
Color
grau
GEWICHT
Weight
10.070 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Preview - Generation
Preview
3D
2D