Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
769-1607 - Strain relief housing
Bill of material
769-1607
BESTNR
Item-No.
769-1607
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
7
HOEHE
Height
18.30 mm
BREITE
Width
35.00 mm
TIEFE
Depth
36.50 mm
FARBE
Color
grau
GEWICHT
Weight
7.260 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Preview - Generation
Preview
3D
2D