Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Turck
Description
7580306 - Isolating transducer, 2-channel
Bill of material
7580306
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580306
DESCSHORT
Short Description
Isolating transducer, 2-channel
DESCLONG
Long Description
Isolating transducer, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Complete galvanic isolation, HART transparent, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval, Installation in zone 2, SIL 2
EAN
4047101311129
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-AI01-2I-2IU-HPR/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Podgląd
3D
2D