Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
704-8012 - Interface module for system wiring, with solder pin, Male connector, 15-pole, 4-channel analog input or output, 4-wire, PCB terminal blocks, in mounting carrier
Bill of material
704-8012
BESTNR
Item-No.
704-8012
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
105.00 mm
BREITE
Width
66.00 mm
TIEFE
Depth
50.00 mm
FARBE
Color
gray
GEWICHT
Weight
131.000 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52
Preview - Generation
Preview
3D
2D