Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
704-8003 - Interface module for system wiring
Bill of material
704-8003
BESTNR
Item-No.
704-8003
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
63.00 mm
BREITE
Width
92.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
gray
GEWICHT
Weight
143.000 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Preview - Generation
Preview
3D
2D