Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
6870703 - Flow Monitoring, Immersion Sensor with Integrated Processor
Bill of material
6870703
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870703
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Cable length 2 m, Flow sensor for gaseous media, Calorimetric principle, Adjustment via potentiometer, Mounting flange, plastic, included, LED "power on" indication, Plastic sensor housing, DC 3-wire, 19.2…28.8 VDC, 4…20 mA analog output
EAN
4047101175073
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-K20-LIX
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D