Catalog navigation
Выбор CAD модели
Все
Electro
HELP_VARIABLE
Company
Turck
Description
6870641 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870641
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870641
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.01…1 l/min, DC 3-wire, 21.6…26.4 VDC, 4…20 mA analog output, Connector device, M12 × 1
EAN
4047101174601
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D04A4P-LIX-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Предпросмотр
3D
2D