Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Turck
Description
6870625 - Flow Monitoring, Inline Sensor with Integrated Processor
Bill of material
6870625
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870625
DESCSHORT
Short Description
Flow Monitoring, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, LED band, Operating range 0.02…3 l/min, Sensor material ceramics/plastic, Seal made of FKM, DC 4-wire, 21.6…26.4 VDC, NO contact, relay output, Plug-in device, M12 x 1
EAN
4047101174441
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCI-D06CTP-ARX-H1140
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Náhled
3D
2D