Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Turck
Description
6870356 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870356
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870356
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status displayed via signal processor, Sensor made of Hastelloy C22, Intrinsically safe Ex ib IIC T6…T3, for use in Zone 1, Cable device, 4-wire connection to an Ex signal processor, ATEX category II 2 G, Ex zone 1, ATEX category II 2 D, Ex zone 21
EAN
4047101173208
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2HC22-NAEX
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Преглед
3D
2D