Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
6870324 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870324
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870324
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for gaseous media, Calorimetric functionality, Adjustment via Ex signal processor, Status indicated via LED chain on signal processor, Sensor length 65 mm, Intrinsically safe Ex ib IIC T4…T3, for use in Zone 1, Cable device, 4-wire connection to an Ex signal processor, ATEX category II 2 G, Ex zone 1, ATEX category II 2 D, Ex zone 21
EAN
4047101172881
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-NAEX/AL065
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D