Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
6870323 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870323
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870323
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Ex sensor for liquid media, Calorimetric functionality, Adjustment via Ex signal processor, Status displayed via signal processor, Sensor length 200 mm, ATEX category II 2 G, Ex zone 1, ATEX category II 2 D, Ex zone 21
EAN
4047101172874
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-NAEX/L200
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D