Catalog navigation
Селекция на CAD модел
All
Electro
HELP_VARIABLE
Company
Turck
Description
6870030 - Flow Monitoring, Immersion Sensor with Integrated Processor, Transistor Output 2
Bill of material
6870030
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870030
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Transistor Output 2
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Transistor Output 24 VDC PNP NO, Operating voltage 19.2…28.8 VDC, Immersion sensor, Sensor for liquid media, Calorimetric principle, Adjustment via potentiometer, Status indicated via LED chain, DC 4-wire, 21…26 VDC, NO contact, PNP output, Connector device, M12 × 1
EAN
4047101171624
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4P-2AP8X-H1140
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Преглед
3D
2D