Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Norka
Description
5354803481-Z1
Bill of material
SLBGZCY7M
ORDERNO
SLBGZCY7M
ADJUSTABILITY
adjustability
Swivelling
COLOUR_CONSISTENCY__MCADAM_ELLIPSE_
colour consistency (mcadam ellipse)
SDCM3
COLOUR_HOUSING
colour housing
White
COLOUR_TEMPERATURE
colour temperature
White, 8404000 K, Ra 80
CONNECTION_METHOD
connection method
cable gland M20
COVER
cover
reflector tube
ENEC_VDE
enec vde
Yes Yes
EXTREME_TEMPERATURE
extreme-temperature
-25°C to +45°C
HOUSING_MATERIAL
housing material
polymer
IMPACT_STRENGTH
impact strength
IK10
INSTALLATION_TYPE
installation type
ceiling mounting, single mounting, row mounting
IP_RATING
ip-rating
IP65, IP66, IP67, IP68 1m
LAMP
lamp
LED
LAMP_SERVICE_LIFE
lamp service life
L80 B10 50,000 h at +45°C
LIGHT_DISTRIBUTION
light distribution
medium beam
LUMINAIRE_EFFICACY
luminaire efficacy
164.66 lmW
LUMINOUS_FLUX_LAMP
luminous flux lamp
3540 lm
MANUFACTURER_WARRANTY
manufacturer warranty
5 years
MATERIAL_COVER
material cover
PC Tropal® (fracture proof)
MAX__SYSTEM_POWER
max. system power
21 W
NUMBER_OF_LAMPS
number of lamps
1-lamp
PROTECTION_CLASS
protection class
II
REPLACEABILITY_OF_CONTROL_GEAR
replaceability of control gear
control gear replaceable by professional
REPLACEABILITY_OF_LIGHT_UNIT
replaceability of light unit
Reflector tube replaceable by professional
RESISTANCE
resistance
acid resistant, alkali resistant, fuel-resistant
THROUGH_WIRING
through-wiring
4 x 1.5 mm²
TYPE_OF_GEAR
type of gear
LED operating device current-controlled, No dim function, 230 V - 240 V ACDC
UGR_VALUE__4H8H_
ugr value (4h8h)
18
VERSION
version
m1200
NAME
name
SLBGZCY7M
Preview - Generation
Preview
3D
2D