Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Adels-Contact
Description
503 SI 1 DS GW
Bill of material
_1
ORDERNO
_1
ACC__TO_CSA
acc. to csa
Download PDF
ACC__TO_EN_60127
acc. to en 60127
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
ASSEMBLY_CONTACT_SCREW
assembly contact screw
0.8x4.0 ↻ 0.5 Nm
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
COLOUR
colour
natural
CONNECTION_TYPE
connection type
screw
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION_MAX_
core cross-section max.
2.5 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.5 mm²
CROSS_SECTION_RATING
cross-section rating
2.5 mm²
CURRENT_RATING
current rating
10.0 A
EAN
ean
4028012127528
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6-GW
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
85 °C
MOUNTING_HOLE_DIAMETER
mounting hole diameter
2.1 mm
NUMBER_OF_POLES
number of poles
1 pole
PU
pu
100
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
19914
STRIPPING_LENGTH
stripping length
7.0-7.5 mm
TYPE
type
screwklemme
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_FLEXIBLE_EXTERNAL
type of conductor flexible external
yes
TYPE_OF_CONDUCTOR_FLEXIBLE_INTERNAL
type of conductor flexible internal
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_SOLID_EXTERNAL
type of conductor solid external
yes
TYPE_OF_CONDUCTOR_SOLID_INTERNAL
type of conductor solid internal
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
TYPE_OF_CONDUCTOR_STRANDED_EXTERNAL
type of conductor stranded external
yes
TYPE_OF_CONDUCTOR_STRANDED_INTERNAL
type of conductor stranded internal
yes
VOLTAGE_RATING
voltage rating
400 V
WIRE_PROTECTOR__DS_
wire protector (ds)
yes
NAME
name
_1
Preview - Generation
Preview
3D
2D