Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Norka
Description
4466803425-E
Bill of material
0DDPAAUS0
ORDERNO
0DDPAAUS0
ADJUSTABILITY
adjustability
Swivelling
COLOUR_CONSISTENCY__MCADAM_ELLIPSE_
colour consistency (mcadam ellipse)
SDCM3
COLOUR_HOUSING
colour housing
White
COLOUR_TEMPERATURE
colour temperature
White, 8404000 K, Ra 80
CONNECTION_METHOD
connection method
Connecting wire (2 m) 2 x 2.5 mm²
COVER
cover
reflector tube
EL__EMERGENCY_LIGHTING_
el (emergency lighting)
optional
ENEC_VDE
enec vde
Yes Yes
EXTREME_TEMPERATURE
extreme-temperature
-25°C to +40°C
HOUSING_MATERIAL
housing material
polymer
IMPACT_STRENGTH
impact strength
IK04
INSTALLATION_TYPE
installation type
Surface mounting, ceiling mounting, wall mounting, single mounting, suspension system
IP_RATING
ip-rating
IP65
LAMP
lamp
LED
LAMP_SERVICE_LIFE
lamp service life
L80 B10 60,000 h at +40°C
LIGHT_DISTRIBUTION
light distribution
medium beam
LUMINAIRE_EFFICACY
luminaire efficacy
172 lmW
LUMINOUS_FLUX_LAMP
luminous flux lamp
10560 lm
MANUFACTURER_WARRANTY
manufacturer warranty
5 years
MATERIAL_COVER
material cover
PMMA Transopal® (impact strengthened)
MAX__SYSTEM_POWER
max. system power
60 W
NUMBER_OF_LAMPS
number of lamps
2-lamp
PROTECTION_CLASS
protection class
II
REPLACEABILITY_OF_CONTROL_GEAR
replaceability of control gear
control gear replaceable by professional
REPLACEABILITY_OF_LIGHT_UNIT
replaceability of light unit
Reflector tube replaceable by professional
THROUGH_WIRING
through-wiring
without
THROUGH_WIRING__OPTIONAL_
through-wiring (optional)
Yes
TRANSIENT_PROTECTION
transient protection
2 kV
TYPE_OF_GEAR
type of gear
LED operating device current-controlled, No dim function, 230 V - 240 V ACDC
UGR_VALUE__4H8H_
ugr value (4h8h)
20
VERSION
version
m1500
NAME
name
0DDPAAUS0
Preview - Generation
Preview
3D
2D