Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Walther Flender
Description
40 PU LL HPL 14M - Open-length timing belts PU LL HPL 14M/40
Bill of material
40 PU LL HPL 14M
ARTIKELID
Article number
40 PU LL HPL 14M
ARTIKELBEZ
Article designation
Open-length timing belts PU LL HPL 14M/40
BELTPRO
Belt profile
PC GT
DIVISION
Pitch
14 mm
EFFECTIVELENG
Roll length
50 mm
BELTWIDTH
Width
40 mm
ORDERDES
Order designation
40 PU LL HPL 14M Length
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
10,00 mm
TOOTHHEIGH
Tooth height ht
6,00 mm
METREWEIGHT
Weight per metre
350 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/polyurethan-ll/polyurethan-ll-open-length-timing-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Preview - Generation
Preview
3D
2D