Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Techno
Description
4 POLES Circular compact terminal blocks 4 poles
Bill of material
THB.033.A4C
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_PDM_TYPE
_pdm_type
FSO_PDM_OBJECT
BODY
body
PA66 GF UL94 V0 GWT 960°C
BOX_DIMENSION
box dimension
300 x 200 x 160
COLOUR
colour
black
CONTACT_MARKING
contact marking
1 - 2 - 3 - 4
CONTACTS
contacts
CuZn (nickel plated)
CORROSION_RESISTANCE
corrosion resistance
Salt mist, 1.000 ore, 5% salt solutions, 35°C EN60068-2-112000, Test Ka (168h)
MATERIAL_PROPERTIES
material properties
Halogen Free - Silicone Free
NUMBER_OF_POLES
number of poles
4
OPERATING_CURRENT
operating current
OPERATING_TEMPERATURE_RANGE
operating temperature range
-40°C+125°C
OPERATING_VOLTAGE
operating voltage
max. 450V AC
OUTER_DIMENSION
outer dimension
22.2 mm x 23 mm x 24 mm
PACKAGING_METHOD
packaging method
not assembled components
PRODUCT_CONFIGURATION
product configuration
In-line joint connector
PRODUCT_NAME__SERIES_
product name (series)
TH033 - Circular compact mini-connector with hinge IP00
PROOF_TRACKING_INDEX__PTI_
proof tracking index (pti)
PTI 250
PROTECTION_AGAINST_SOLIDWATER__IP_
protection against solidwater (ip)
IP00
QUANTITY__PRODUCTBOX_
quantity (productbox)
400 productsbox
SCREWS
screws
Steel (rivestimento Zinco)
STANDARD_NUMBER
standard number
EN 60998-12004
T_MARKING
t marking
T 85°C
TYPE_OF_CONNECTION
type of connection
TYPE_OF_INSTALLATION
type of installation
Joint connector (re-usablere-accessible)
TYPE_OF_PRODUCT__FAMILY_
type of product (family)
UNIT_WEIGHT
unit weight
WIRE_CROSS_SECTION_MIN____MAX___SOLID_CABLE_
wire cross-section min. - max. (solid cable)
WIRE_CROSS_SECTION_MIN____MAX___STRANDED_CABLE_
wire cross-section min. - max. (stranded cable)
NAME
name
Preview - Generation
Preview
3D
2D